IESNA:LM-63-2002
[TEST]P1390269
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-722-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14696.6
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
54.2 72.3 76.9 81.4 85.9 94.9 104.0 113.0 122.1 135.6 153.7 180.8 230.6 284.8 289.3 284.8 289.3 321.0 443.0 727.8 990.0 1148.2 1166.3 1112.1 
1089.5 791.1 641.9 551.5 501.8 452.1 402.3 339.0 217.0 99.5 40.7 4.5 0.0 0.0 
54.2 72.3 76.9 85.9 90.4 104.0 113.0 131.1 144.7 171.8 235.1 357.1 538.0 641.9 718.8 822.8 990.0 1351.7 2215.1 3666.2 5347.9 5732.2 
5149.0 4321.7 4091.2 3286.5 2395.9 1699.8 1170.8 831.8 592.2 447.5 212.5 113.0 40.7 4.5 0.0 0.0 
54.2 72.3 76.9 85.9 99.5 113.0 131.1 171.8 262.2 574.1 1089.5 1731.4 2310.0 2952.0 3584.9 4267.5 5090.2 6762.9 10623.5 15252.6 
17824.9 18204.6 17508.4 16807.7 16577.2 16034.7 15017.6 12852.2 9027.7 5112.8 2463.7 944.8 293.8 149.2 49.7 4.5 0.0 0.0 
54.2 67.8 72.3 85.9 104.0 122.1 158.2 239.6 587.7 1632.0 2870.6 4073.1 5347.9 6265.6 7278.2 8250.2 10081.0 14221.9 19551.8 
24447.6 26043.4 26509.0 26622.0 27200.7 27386.0 27562.3 25365.3 20030.9 15135.1 10519.5 7169.7 2084.0 583.2 167.3 36.2 4.5 0.0 
0.0 
54.2 63.3 72.3 85.9 104.0 126.6 171.8 334.5 1017.1 2644.6 4593.0 6143.5 7373.2 8575.6 10044.9 11672.3 14619.7 20636.7 29045.1 
33308.1 34732.1 35012.3 36147.0 37363.1 37439.9 36110.9 31436.5 25288.4 19569.8 15930.7 10447.2 3236.8 1066.9 226.0 45.2 4.5 0.0 
0.0 
54.2 58.8 67.8 81.4 104.0 126.6 185.3 361.7 1324.5 3349.8 5501.6 6912.1 8132.6 9624.4 11279.0 13317.8 17051.8 24108.6 32869.6 
37064.7 38877.5 39890.1 41761.6 42679.3 42570.8 40387.4 34741.1 27666.3 23249.6 18968.6 11536.7 4525.2 1442.1 221.5 45.2 0.0 
0.0 0.0 
54.2 54.2 63.3 76.9 99.5 122.1 167.3 334.5 1143.7 2857.0 4665.3 6175.2 7291.8 8376.7 9787.2 11473.4 14276.2 20067.1 28308.2 
32779.1 33968.1 34225.7 35152.5 36092.8 36192.2 34623.6 30003.5 24370.8 19248.9 15492.2 10275.4 3367.9 1455.6 302.9 40.7 0.0 0.0 
0.0 
54.2 54.2 63.3 76.9 94.9 117.5 149.2 244.1 678.1 1668.1 2997.2 4240.4 5379.6 6188.8 7011.5 7947.3 9434.6 13376.6 19321.2 
24009.1 25546.1 25867.1 25984.6 26418.6 26622.0 26644.6 24208.0 19497.5 14583.6 10609.9 7183.3 2310.0 886.0 221.5 31.6 0.0 0.0 
0.0 
54.2 54.2 63.3 72.3 85.9 104.0 122.1 158.2 257.7 637.4 1193.4 1848.9 2441.1 2974.6 3580.3 4226.8 4959.1 6677.0 10352.3 15424.4 
17883.6 18186.5 17354.7 16590.7 16351.1 15569.1 14389.2 11717.5 8453.6 5094.8 2608.4 1057.8 352.6 167.3 49.7 0.0 0.0 0.0 
54.2 49.7 58.8 67.8 76.9 85.9 104.0 113.0 131.1 167.3 244.1 393.3 556.0 646.5 732.3 868.0 1066.9 1383.3 2120.2 3847.1 5646.3 5994.4 
5185.2 4249.4 4073.1 3083.1 2237.7 1487.3 999.1 759.5 614.8 488.2 262.2 122.1 36.2 0.0 0.0 0.0 
54.2 49.7 54.2 63.3 72.3 81.4 90.4 99.5 108.5 122.1 140.1 171.8 230.6 284.8 284.8 280.3 293.8 321.0 402.3 727.8 1139.2 1238.7 1116.6 976.5 
944.8 709.7 578.6 510.8 474.7 456.6 424.9 379.7 275.8 108.5 31.6 0.0 0.0 0.0 
54.2 49.7 54.2 58.8 67.8 76.9 81.4 90.4 90.4 99.5 108.5 122.1 131.1 158.2 167.3 162.7 144.7 140.1 144.7 149.2 153.7 171.8 198.9 221.5 221.5 257.7 
284.8 302.9 316.4 311.9 307.4 271.2 230.6 131.1 31.6 0.0 0.0 0.0 
54.2 45.2 49.7 54.2 58.8 63.3 67.8 67.8 67.8 72.3 72.3 76.9 81.4 81.4 81.4 85.9 85.9 90.4 85.9 81.4 81.4 81.4 81.4 81.4 85.9 99.5 
113.0 117.5 122.1 131.1 153.7 176.3 171.8 135.6 49.7 0.0 0.0 0.0 
54.2 45.2 45.2 49.7 49.7 49.7 54.2 54.2 54.2 54.2 54.2 58.8 54.2 54.2 54.2 54.2 54.2 54.2 58.8 58.8 63.3 63.3 63.3 67.8 67.8 76.9 
90.4 99.5 104.0 104.0 94.9 81.4 76.9 63.3 36.2 0.0 0.0 0.0 
54.2 40.7 40.7 40.7 40.7 45.2 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 36.2 36.2 36.2 36.2 36.2 31.6 36.2 40.7 49.7 54.2 54.2 58.8 54.2 45.2 40.7 31.6 27.1 22.6 13.6 4.5 0.0 
0.0 0.0 0.0 
54.2 40.7 36.2 36.2 36.2 36.2 36.2 31.6 31.6 31.6 27.1 27.1 22.6 22.6 18.1 18.1 13.6 18.1 22.6 27.1 22.6 13.6 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.7 36.2 36.2 31.6 31.6 31.6 27.1 27.1 22.6 18.1 13.6 9.0 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.2 31.6 31.6 27.1 27.1 27.1 22.6 22.6 13.6 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.2 31.6 27.1 22.6 22.6 18.1 18.1 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.2 27.1 22.6 18.1 18.1 13.6 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 22.6 18.1 18.1 13.6 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 22.6 18.1 13.6 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 27.1 18.1 13.6 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.6 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.6 9.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 31.6 22.6 18.1 13.6 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 36.2 27.1 22.6 13.6 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 40.7 31.6 27.1 22.6 13.6 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 49.7 40.7 36.2 31.6 27.1 22.6 13.6 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
54.2 58.8 54.2 49.7 45.2 40.7 36.2 31.6 27.1 18.1 13.6 9.0 9.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
54.2 63.3 58.8 54.2 49.7 45.2 45.2 40.7 31.6 27.1 18.1 18.1 13.6 13.6 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 0.0 
0.0 0.0 
54.2 67.8 63.3 58.8 54.2 54.2 49.7 45.2 40.7 31.6 27.1 22.6 18.1 18.1 13.6 13.6 13.6 9.0 9.0 9.0 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 9.0 9.0 
4.5 4.5 0.0 
54.2 72.3 67.8 63.3 63.3 58.8 58.8 58.8 49.7 45.2 36.2 31.6 31.6 27.1 22.6 22.6 18.1 18.1 18.1 18.1 18.1 13.6 13.6 13.6 9.0 9.0 9.0 9.0 9.0 9.0 9.0 13.6 13.6 13.6 
13.6 13.6 13.6 0.0 
54.2 72.3 67.8 67.8 67.8 63.3 63.3 63.3 58.8 54.2 49.7 40.7 36.2 36.2 31.6 31.6 27.1 27.1 27.1 27.1 22.6 18.1 18.1 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 
13.6 13.6 13.6 0.0 
54.2 67.8 63.3 63.3 63.3 63.3 63.3 63.3 63.3 54.2 49.7 45.2 45.2 40.7 40.7 36.2 36.2 36.2 36.2 31.6 31.6 27.1 22.6 18.1 18.1 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 
13.6 13.6 13.6 13.6 0.0 
54.2 67.8 63.3 63.3 58.8 58.8 58.8 54.2 54.2 54.2 49.7 49.7 49.7 45.2 45.2 45.2 45.2 45.2 49.7 54.2 49.7 40.7 36.2 31.6 31.6 27.1 27.1 22.6 22.6 
27.1 22.6 18.1 13.6 13.6 9.0 9.0 9.0 0.0 
54.2 63.3 63.3 58.8 58.8 58.8 58.8 58.8 54.2 54.2 54.2 54.2 54.2 54.2 54.2 58.8 58.8 58.8 58.8 58.8 58.8 63.3 72.3 81.4 85.9 85.9 
76.9 67.8 63.3 54.2 49.7 45.2 40.7 27.1 18.1 9.0 4.5 0.0 
54.2 67.8 63.3 63.3 63.3 63.3 67.8 63.3 63.3 63.3 67.8 67.8 67.8 67.8 67.8 72.3 72.3 76.9 76.9 81.4 81.4 85.9 85.9 90.4 90.4 99.5 
113.0 122.1 122.1 117.5 113.0 104.0 99.5 85.9 54.2 9.0 4.5 0.0 
54.2 67.8 72.3 72.3 72.3 76.9 76.9 81.4 81.4 81.4 85.9 90.4 90.4 90.4 94.9 99.5 104.0 108.5 104.0 99.5 94.9 99.5 99.5 104.0 108.5 126.6 
140.1 144.7 153.7 162.7 185.3 207.9 198.9 162.7 58.8 9.0 0.0 0.0 
54.2 72.3 76.9 76.9 81.4 90.4 94.9 99.5 104.0 113.0 122.1 131.1 144.7 167.3 180.8 171.8 162.7 158.2 158.2 167.3 171.8 189.9 239.6 253.2 257.7 284.8 
302.9 311.9 316.4 302.9 289.3 262.2 217.0 117.5 45.2 4.5 0.0 0.0 
54.2 72.3 76.9 81.4 85.9 94.9 104.0 113.0 122.1 135.6 153.7 180.8 230.6 284.8 289.3 284.8 289.3 321.0 443.0 727.8 990.0 1148.2 1166.3 1112.1 
1089.5 791.1 641.9 551.5 501.8 452.1 402.3 339.0 217.0 99.5 40.7 4.5 0.0 0.0 
